IESNA:LM-63-2002
[TEST]P1440294
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-830-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3950.9
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
2491.4 2490.8 2490.3 2488.7 2485.1 2480.3 2473.9 2465.6 2458.9 2450.3 
2440.0 2427.9 2412.6 2395.5 2376.7 2354.4 2327.8 2297.2 2264.3 2228.3 
2190.5 2152.1 2112.1 2069.0 2025.9 1985.7 1949.3 1914.9 1881.4 1851.3 
1823.3 1794.1 1765.8 1739.6 1713.4 1686.5 1659.3 1630.0 1597.1 1557.1 
1507.8 1454.9 1392.2 1322.8 1250.3 1168.4 1084.7 1002.9 924.9 842.7 
765.9 707.0 638.7 546.1 497.2 453.7 400.8 352.6 304.3 270.5 
238.5 208.8 183.4 162.8 142.6 126.1 112.7 101.0 90.5 80.6 
71.5 63.3 55.8 48.4 42.1 36.5 31.0 25.4 20.6 15.9 
12.0 9.0 6.7 4.8 3.1 1.4 0.4 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.7 2489.1 2487.0 2482.5 2476.6 2469.8 2461.5 2453.0 2442.9 
2432.0 2418.1 2402.2 2384.5 2363.7 2340.0 2311.6 2281.4 2246.7 2208.9 
2171.0 2130.5 2087.2 2041.2 1996.9 1956.0 1917.3 1880.3 1843.2 1807.5 
1773.5 1739.5 1707.1 1676.5 1646.6 1616.9 1585.8 1551.5 1511.2 1465.8 
1416.7 1362.6 1302.3 1236.7 1164.2 1090.1 1015.8 943.9 873.3 795.5 
713.2 627.2 547.8 498.2 460.6 408.8 370.4 332.4 294.5 270.2 
254.1 230.1 202.5 178.2 160.7 143.4 127.8 113.9 100.6 88.2 
77.0 67.5 59.1 51.2 44.2 38.1 32.1 26.0 20.7 16.4 
12.6 9.5 7.4 5.2 3.6 2.0 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.4 2487.7 2485.1 2479.9 2474.1 2464.6 2456.5 2446.6 2436.0 
2423.7 2408.4 2391.7 2373.0 2350.8 2325.8 2296.2 2263.3 2228.5 2191.2 
2150.0 2108.5 2061.1 2011.2 1961.4 1913.9 1867.2 1822.4 1777.2 1735.0 
1692.4 1650.3 1609.1 1568.3 1529.6 1490.3 1451.2 1410.7 1369.7 1324.9 
1273.4 1215.8 1154.2 1090.9 1026.7 960.3 893.8 828.2 758.9 677.3 
594.8 526.3 472.5 420.9 387.3 354.0 320.6 290.1 263.6 241.2 
220.8 198.1 177.7 159.5 144.5 131.7 119.0 107.1 95.9 84.9 
74.3 65.0 56.6 48.9 42.1 36.3 30.5 24.7 20.3 16.6 
13.1 9.9 7.8 5.3 3.7 2.2 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.2 2487.5 2483.3 2477.7 2469.8 2460.9 2451.2 2441.2 2430.0 
2416.0 2399.5 2381.0 2360.7 2337.7 2312.0 2282.6 2249.1 2210.7 2170.1 
2124.8 2078.3 2028.3 1975.8 1923.3 1871.9 1820.8 1770.5 1721.9 1675.1 
1628.4 1583.1 1540.1 1496.9 1454.1 1409.8 1363.4 1317.9 1274.5 1227.8 
1177.2 1122.8 1065.0 1004.2 942.5 880.5 820.9 762.5 694.5 619.7 
539.3 472.8 424.5 396.9 369.5 342.1 310.9 285.0 260.5 236.5 
214.4 195.1 176.9 160.0 145.7 133.1 121.1 109.4 97.7 86.1 
75.7 66.1 58.2 51.1 44.8 39.1 33.2 27.4 22.6 18.6 
15.1 12.1 9.2 6.4 3.9 2.4 1.0 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2488.7 2486.9 2481.4 2475.1 2466.5 2457.2 2447.0 2435.5 2422.8 
2408.3 2391.9 2372.8 2349.8 2325.2 2297.0 2264.7 2228.2 2187.8 2146.1 
2101.0 2053.1 2002.4 1951.0 1900.6 1851.5 1803.1 1757.4 1713.7 1669.9 
1625.9 1584.1 1542.9 1502.8 1460.9 1417.6 1375.1 1331.3 1286.2 1237.9 
1185.7 1130.4 1070.7 1010.2 947.8 886.9 827.8 761.3 690.5 620.7 
555.3 498.9 449.5 404.8 373.4 342.1 310.8 292.5 266.1 245.4 
223.8 200.9 179.6 162.2 147.5 133.3 120.2 107.8 95.7 84.7 
74.9 66.2 58.3 51.4 44.8 39.2 33.4 27.7 23.4 19.3 
15.4 12.7 9.9 6.9 4.6 3.0 1.3 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2488.8 2485.2 2480.0 2472.7 2464.3 2454.8 2444.2 2432.1 2419.0 
2403.1 2385.4 2364.4 2340.5 2313.6 2282.5 2248.7 2210.7 2170.9 2128.0 
2082.5 2036.5 1990.0 1944.3 1900.9 1860.1 1821.2 1783.7 1747.0 1711.0 
1675.4 1639.7 1604.5 1566.4 1528.2 1486.6 1443.0 1398.3 1349.3 1297.4 
1239.3 1177.8 1109.9 1038.5 968.5 903.0 838.4 765.1 696.6 630.5 
565.6 517.3 474.0 428.3 390.0 351.6 313.3 286.6 255.0 228.8 
196.1 168.6 154.4 142.2 128.0 115.3 104.4 94.7 85.7 76.8 
68.7 61.5 54.9 48.6 42.9 37.6 32.3 27.0 22.9 18.9 
15.4 12.7 10.2 7.5 5.1 3.6 2.2 0.7 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2489.2 2484.7 2477.7 2471.2 2462.2 2453.2 2443.9 2431.7 2416.5 
2399.2 2380.1 2358.3 2332.9 2303.4 2270.5 2234.7 2195.9 2153.9 2110.9 
2067.0 2023.0 1977.8 1935.5 1896.9 1861.7 1827.5 1793.5 1760.3 1727.8 
1695.9 1662.3 1627.4 1591.3 1552.8 1511.8 1466.2 1418.6 1368.6 1315.5 
1259.4 1196.3 1128.2 1059.5 992.2 927.0 856.1 785.3 714.5 647.4 
590.5 545.9 505.8 469.7 427.8 391.9 360.6 328.5 297.2 269.3 
246.9 221.6 199.4 182.1 163.6 146.1 129.2 113.3 100.5 87.7 
75.0 66.2 58.4 51.2 44.5 38.4 32.6 27.7 23.5 19.4 
15.5 12.6 10.2 7.8 5.4 3.5 1.9 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2488.8 2483.3 2478.2 2469.9 2461.7 2453.1 2443.0 2431.0 2416.4 
2399.5 2379.5 2356.5 2332.9 2302.8 2268.9 2233.4 2195.2 2153.5 2109.8 
2064.2 2018.1 1970.6 1925.3 1882.8 1842.0 1804.2 1767.8 1732.2 1696.4 
1661.0 1624.8 1588.2 1550.3 1510.2 1467.0 1422.1 1375.2 1325.3 1271.0 
1214.0 1156.4 1092.6 1030.6 967.0 907.3 835.1 762.8 681.8 600.2 
531.8 485.5 451.0 423.9 403.4 376.7 350.4 323.7 305.0 275.2 
245.5 226.4 208.5 189.9 168.8 149.9 132.2 115.9 103.2 90.5 
78.0 69.4 61.3 53.6 46.7 40.0 33.9 28.9 24.3 20.1 
16.5 13.4 10.7 8.1 5.4 3.5 1.9 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2489.5 2484.4 2478.9 2471.5 2462.3 2452.6 2443.0 2431.9 2417.3 
2401.9 2382.5 2360.9 2336.5 2307.5 2275.1 2239.8 2201.1 2159.8 2115.0 
2068.0 2017.2 1967.0 1915.6 1866.7 1818.0 1771.8 1727.8 1683.8 1641.3 
1599.8 1560.9 1522.7 1483.9 1444.3 1400.9 1353.0 1302.5 1248.1 1192.4 
1135.5 1075.8 1011.7 946.7 884.5 822.3 759.7 677.9 597.4 525.4 
448.8 392.0 352.0 318.0 290.1 264.6 240.9 222.9 205.0 181.8 
165.0 155.6 142.5 129.6 117.7 107.0 97.5 88.0 78.5 71.2 
64.7 58.6 52.7 47.0 41.7 36.4 31.5 27.0 22.8 19.1 
15.6 12.4 9.9 7.4 4.9 3.1 1.7 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2489.3 2485.7 2480.5 2473.3 2463.8 2453.8 2444.2 2433.8 2420.0 
2404.7 2387.4 2366.6 2343.2 2316.3 2286.0 2250.8 2211.9 2170.1 2125.7 
2077.7 2027.7 1976.9 1921.8 1867.4 1814.0 1764.8 1714.7 1666.6 1619.3 
1573.1 1530.1 1487.1 1445.5 1403.4 1360.4 1314.4 1262.9 1207.6 1151.1 
1094.2 1036.2 975.7 912.1 856.2 800.3 744.3 685.9 613.4 540.7 
448.9 376.9 320.0 276.0 233.6 197.9 168.8 151.7 139.9 130.0 
120.8 112.9 105.8 99.1 92.7 86.3 80.0 73.9 68.1 62.6 
57.3 52.3 47.2 42.2 37.5 32.9 28.6 24.6 20.4 16.8 
13.9 11.3 8.7 6.1 4.1 2.6 1.4 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2489.9 2486.4 2481.7 2474.5 2466.4 2457.8 2448.2 2437.9 2425.9 
2410.0 2393.3 2374.0 2351.0 2323.8 2293.3 2258.9 2221.7 2180.9 2138.3 
2093.4 2043.3 1993.4 1940.6 1892.2 1844.7 1797.9 1751.8 1707.8 1664.0 
1621.0 1579.9 1540.0 1500.7 1461.2 1420.5 1377.4 1330.5 1279.2 1226.3 
1168.5 1108.0 1044.5 980.9 921.5 866.3 811.0 755.3 680.4 597.4 
523.1 451.5 403.2 374.8 343.8 307.2 269.0 238.1 210.7 189.2 
170.6 154.0 139.5 127.0 115.9 105.0 95.7 86.3 76.9 68.9 
61.8 54.9 48.6 42.6 37.3 32.0 26.9 22.6 18.8 15.6 
12.8 10.4 8.0 5.6 3.8 2.4 1.3 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.4 2488.4 2483.5 2476.6 2468.8 2461.2 2452.4 2442.8 2430.3 
2415.9 2399.0 2379.9 2356.2 2329.4 2299.1 2266.2 2229.6 2190.3 2149.2 
2104.6 2057.1 2012.3 1968.7 1928.2 1893.2 1858.1 1823.3 1788.3 1755.1 
1723.9 1692.1 1661.1 1629.7 1597.4 1563.7 1528.3 1488.8 1443.1 1391.3 
1333.3 1271.0 1203.5 1134.2 1068.0 1001.8 939.7 867.0 794.3 721.6 
659.8 603.5 560.2 536.3 504.3 470.7 421.7 375.7 342.9 307.4 
269.4 238.9 212.5 187.5 169.5 151.8 134.9 119.5 105.5 91.5 
77.5 66.6 57.0 48.8 41.1 34.5 28.8 24.0 19.8 16.2 
13.0 10.6 8.2 5.8 3.9 2.5 1.2 0.5 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.7 2488.4 2484.5 2478.5 2472.1 2464.4 2457.1 2447.9 2436.2 
2422.0 2404.5 2384.6 2362.9 2337.8 2307.9 2274.8 2239.2 2202.1 2162.8 
2118.7 2072.1 2031.1 1993.7 1959.1 1928.5 1898.9 1871.4 1844.2 1816.9 
1789.5 1762.1 1734.8 1708.0 1682.3 1656.5 1627.3 1592.1 1550.2 1502.7 
1448.2 1388.2 1321.7 1250.2 1180.7 1111.7 1046.1 968.6 904.5 840.5 
776.4 714.1 651.2 617.4 584.7 542.2 493.4 441.0 397.1 362.0 
323.3 283.7 248.8 217.2 190.7 166.8 147.0 128.4 111.3 96.6 
82.1 71.2 61.2 51.9 43.8 36.7 30.6 25.5 21.1 17.1 
13.7 11.2 8.8 6.3 4.3 2.7 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.4 2489.2 2486.1 2480.4 2475.7 2468.2 2461.5 2452.2 2441.6 
2428.0 2410.5 2392.7 2371.1 2346.1 2317.8 2286.3 2251.9 2216.2 2177.7 
2135.4 2088.7 2045.6 2007.0 1971.0 1936.5 1904.4 1872.1 1840.6 1808.9 
1777.7 1746.8 1717.0 1685.7 1653.0 1619.5 1583.2 1543.2 1498.9 1448.5 
1391.5 1326.6 1254.8 1179.9 1105.9 1031.6 963.5 887.4 811.3 735.6 
675.2 632.9 582.3 557.3 529.4 483.1 433.1 388.4 348.5 312.3 
275.6 242.8 211.8 187.2 166.1 148.2 131.5 117.2 104.2 91.2 
78.2 67.9 58.9 50.8 43.3 36.3 30.4 25.4 21.0 17.1 
13.8 11.3 8.7 6.2 4.3 2.7 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.8 2490.1 2488.4 2483.8 2478.2 2471.2 2464.2 2455.9 2445.6 
2433.0 2417.9 2400.3 2381.1 2358.0 2331.8 2301.3 2268.2 2232.2 2193.6 
2151.8 2106.4 2057.5 2010.5 1966.0 1920.8 1876.5 1833.3 1790.4 1747.7 
1704.1 1661.3 1619.0 1577.7 1537.6 1496.4 1452.6 1408.9 1361.3 1309.5 
1253.3 1193.3 1127.2 1056.6 985.0 914.6 850.2 786.0 721.1 634.4 
560.1 499.1 434.0 403.7 369.0 330.2 293.7 259.1 228.6 205.4 
189.4 168.3 148.1 132.0 118.7 107.1 97.7 88.3 79.0 71.0 
63.6 56.5 50.2 44.4 39.0 33.7 28.6 24.0 20.2 16.9 
13.8 11.3 8.8 6.4 4.4 2.8 1.6 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.7 2491.1 2490.0 2486.0 2481.2 2475.5 2467.8 2460.2 2450.3 
2439.0 2425.3 2407.4 2388.8 2367.9 2344.2 2315.6 2283.1 2245.8 2205.1 
2160.2 2113.5 2061.8 2008.1 1951.6 1895.8 1840.2 1786.6 1736.5 1687.2 
1638.1 1590.5 1544.4 1500.1 1456.4 1413.1 1369.2 1324.0 1276.8 1227.3 
1173.0 1116.0 1056.3 993.5 926.3 864.6 802.9 741.2 675.1 588.1 
496.5 414.0 340.0 299.4 257.6 216.5 183.3 162.3 149.3 138.1 
128.5 119.9 112.1 105.0 98.3 91.6 84.9 78.6 72.3 66.7 
61.3 56.0 50.8 45.5 40.5 35.6 31.1 26.7 22.5 18.7 
15.5 12.5 10.1 7.6 5.2 3.4 1.8 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2492.4 2491.5 2489.8 2487.3 2483.5 2477.9 2470.2 2462.4 2453.0 
2441.7 2429.9 2415.2 2397.4 2374.6 2351.4 2322.5 2289.3 2253.0 2212.0 
2166.5 2117.3 2063.5 2007.6 1949.6 1892.5 1837.8 1783.7 1732.4 1682.2 
1634.0 1587.5 1543.4 1502.1 1461.5 1420.1 1378.5 1334.8 1288.5 1238.9 
1185.7 1130.0 1071.6 1011.3 947.3 881.6 816.0 750.4 678.9 591.9 
514.5 448.6 379.2 335.3 304.6 277.4 255.2 238.2 222.8 200.1 
177.4 160.5 148.4 135.9 124.5 113.2 103.6 94.0 84.4 76.8 
69.4 62.6 56.4 50.7 45.1 39.7 34.5 29.5 24.9 21.0 
17.5 14.1 11.3 8.6 5.8 4.0 2.4 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.7 2491.9 2491.7 2489.0 2485.8 2480.2 2472.7 2464.5 2454.9 
2444.8 2433.3 2419.6 2400.7 2380.0 2355.3 2327.8 2296.3 2259.0 2217.9 
2173.4 2124.2 2074.4 2021.1 1967.5 1913.4 1861.9 1813.9 1768.1 1723.3 
1681.5 1640.6 1600.4 1560.6 1522.0 1481.8 1440.4 1399.8 1358.1 1313.4 
1263.7 1209.2 1150.3 1086.9 1022.3 955.0 890.5 826.0 761.3 680.9 
596.6 522.8 466.5 431.9 408.4 390.4 370.1 342.8 316.3 299.7 
271.5 240.7 217.8 200.3 179.8 160.4 142.9 126.5 111.8 99.9 
88.0 76.2 67.4 59.5 52.0 44.9 37.9 32.0 27.0 22.7 
18.7 15.2 12.1 9.5 6.9 4.3 2.6 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2492.7 2492.7 2493.0 2489.6 2488.3 2481.6 2474.8 2467.3 2458.0 
2448.5 2437.2 2422.0 2404.4 2384.4 2361.2 2334.3 2303.3 2267.8 2228.2 
2184.9 2139.3 2090.3 2040.9 1991.7 1941.2 1895.2 1849.8 1809.1 1768.4 
1728.2 1690.2 1652.6 1616.7 1580.1 1542.3 1504.2 1465.3 1424.2 1380.8 
1331.6 1275.1 1213.0 1144.7 1073.7 1002.4 932.7 869.6 799.7 729.2 
654.3 586.4 534.3 497.8 453.5 413.2 379.8 346.5 313.2 287.3 
261.2 232.7 212.2 194.7 175.4 157.0 139.8 124.0 109.1 95.6 
83.2 72.8 64.0 55.9 48.7 42.1 36.6 31.1 25.6 21.5 
17.3 13.8 11.1 8.7 6.4 4.3 2.8 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2493.7 2492.0 2491.0 2490.1 2487.3 2482.0 2475.8 2468.7 2460.3 
2449.7 2439.6 2424.2 2407.6 2388.9 2366.4 2341.9 2312.6 2278.8 2241.3 
2200.4 2155.7 2106.8 2058.2 2009.0 1961.0 1913.6 1867.3 1823.0 1778.3 
1736.4 1696.5 1657.0 1617.0 1579.5 1541.0 1500.7 1458.4 1413.5 1366.6 
1316.0 1258.7 1195.5 1125.3 1049.4 971.2 891.2 821.6 749.3 675.1 
606.7 551.1 503.8 459.1 414.8 376.6 338.5 300.4 262.2 243.2 
216.5 185.3 164.0 145.8 130.1 118.0 107.2 97.8 88.8 80.3 
72.2 64.3 57.5 51.2 45.4 39.6 34.4 29.3 24.7 21.0 
17.3 13.8 11.1 8.4 6.0 3.9 2.6 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2492.3 2492.0 2491.3 2489.1 2487.4 2483.7 2476.7 2470.0 2460.8 
2451.2 2440.0 2426.9 2411.0 2393.9 2373.1 2350.2 2322.6 2292.9 2257.3 
2217.9 2174.1 2126.9 2076.1 2023.2 1969.6 1916.9 1865.1 1814.0 1764.9 
1716.2 1668.3 1620.6 1573.2 1526.7 1479.9 1433.8 1388.0 1340.6 1291.6 
1241.4 1187.2 1130.3 1070.5 1005.9 938.7 869.4 802.2 739.8 672.8 
602.2 531.0 468.1 418.6 387.4 356.1 324.9 303.4 272.7 246.7 
231.8 210.5 189.0 167.8 151.0 137.2 124.3 112.0 100.3 89.2 
78.8 69.1 60.7 53.4 46.9 40.7 35.5 30.3 25.0 21.1 
17.2 13.7 10.9 8.0 5.6 4.0 2.4 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2492.3 2491.7 2490.8 2490.1 2488.1 2484.4 2477.7 2469.0 2459.7 
2451.1 2441.1 2428.3 2413.1 2396.8 2377.1 2353.7 2328.7 2299.1 2265.1 
2228.4 2187.3 2142.7 2093.9 2040.6 1986.6 1933.2 1878.3 1822.6 1769.8 
1716.2 1665.1 1615.0 1567.3 1519.3 1472.0 1425.3 1379.3 1333.5 1285.4 
1236.9 1184.9 1128.5 1066.6 1003.7 940.1 877.1 816.4 757.6 686.2 
605.4 523.5 455.7 409.5 379.1 349.0 318.9 292.0 268.8 247.1 
226.7 207.2 189.1 172.5 156.1 141.1 127.9 115.5 103.1 90.8 
79.3 69.2 60.6 53.2 46.6 40.4 34.9 29.4 23.8 19.9 
16.3 13.1 10.1 7.1 4.6 2.9 1.3 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.9 2491.4 2491.4 2489.7 2486.0 2481.3 2474.1 2466.3 2459.1 
2449.7 2439.1 2426.4 2411.4 2393.6 2374.4 2351.1 2324.7 2296.0 2263.3 
2226.5 2187.1 2144.5 2097.5 2048.5 1999.9 1950.0 1901.6 1853.2 1808.2 
1761.4 1716.0 1673.6 1631.3 1589.4 1545.6 1504.9 1465.2 1420.8 1372.0 
1319.4 1262.8 1200.0 1137.0 1072.8 1005.6 938.0 869.9 802.7 732.9 
650.9 564.6 489.2 444.9 401.9 373.0 344.2 315.5 286.7 260.4 
235.6 214.7 193.9 173.1 154.8 138.6 121.9 106.1 93.3 82.0 
72.6 63.8 56.2 49.2 42.5 36.9 31.3 25.7 21.3 17.7 
14.1 10.8 8.1 5.7 4.1 2.5 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2491.6 2491.3 2490.4 2488.0 2483.8 2478.4 2470.8 2463.6 2455.0 
2447.6 2435.4 2421.2 2405.7 2387.6 2367.4 2342.4 2314.5 2282.3 2248.3 
2211.0 2173.2 2132.2 2088.7 2044.0 1997.8 1956.5 1918.4 1880.9 1844.7 
1809.1 1774.2 1741.4 1709.3 1678.2 1647.5 1618.7 1587.4 1553.4 1511.9 
1461.0 1405.0 1345.1 1280.7 1212.1 1136.2 1058.9 982.8 908.2 827.6 
744.7 651.8 584.8 517.4 462.5 425.3 387.2 349.2 311.1 281.6 
248.8 219.7 197.7 177.1 158.0 140.8 125.6 112.7 100.5 89.3 
78.6 69.3 61.1 52.9 45.4 39.3 33.3 27.2 22.1 17.4 
13.5 10.1 7.4 5.4 3.8 2.2 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2491.4 2490.8 2490.3 2488.7 2485.1 2480.3 2473.9 2465.6 2458.9 2450.3 
2440.0 2427.9 2412.6 2395.5 2376.7 2354.4 2327.8 2297.2 2264.3 2228.3 
2190.5 2152.1 2112.1 2069.0 2025.9 1985.7 1949.3 1914.9 1881.4 1851.3 
1823.3 1794.1 1765.8 1739.6 1713.4 1686.5 1659.3 1630.0 1597.1 1557.1 
1507.8 1454.9 1392.2 1322.8 1250.3 1168.4 1084.7 1002.9 924.9 842.7 
765.9 707.0 638.7 546.1 497.2 453.7 400.8 352.6 304.3 270.5 
238.5 208.8 183.4 162.8 142.6 126.1 112.7 101.0 90.5 80.6 
71.5 63.3 55.8 48.4 42.1 36.5 31.0 25.4 20.6 15.9 
12.0 9.0 6.7 4.8 3.1 1.4 0.4 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
